??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB2000-30GM-H3 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB2000-30GM-H3
Product Picture
MANUID
UB2000-30GM-H3
Short Description
Ultrasonic sensor UB2000-30GM-H3
EAN
4050143014095
Manufacturer Type Description
UB2000-30GM-H3
max. measuring range -length
2000 mm
Open circuit current
30 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
85.00 °C
Housing material
Polyester
Length of sensor
80 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.360
LENGTH
0.130
WIDTH
0.217
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models