??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB200-12GM-E5-V1 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB200-12GM-E5-V1
Product Picture
MANUID
UB200-12GM-E5-V1
Short Description
Ultrasonic sensor UB200-12GM-E5-V1
EAN
4050143016273
Manufacturer Type Description
UB200-12GM-E5-V1
max. measuring range -length
200 mm
Open circuit current
30 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
12 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
70 mm
Switch frequency
13.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.040
LENGTH
0.030
WIDTH
0.098
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models