??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB1000-18GM75A-E5-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB1000-18GM75A-E5-V15
Product Picture
MANUID
UB1000-18GM75A-E5-V15
Short Description
Ultrasonic sensor UB1000-18GM75A-E5-V15
EAN
4050143024469
Manufacturer Type Description
UB1000-18GM75A-E5-V15
max. measuring range -length
1000 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
102.5 mm
Switch frequency
3.000 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.080
LENGTH
0.033
WIDTH
0.146
DEPTH
0.035
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models