??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB1000-18GM75-I-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB1000-18GM75-I-V15
Product Picture
MANUID
UB1000-18GM75-I-V15
Short Description
Ultrasonic sensor UB1000-18GM75-I-V15
EAN
4050143024438
Manufacturer Type Description
UB1000-18GM75-I-V15
max. measuring range -length
1000 mm
Open circuit current
45 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
75 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.080
LENGTH
0.033
WIDTH
0.113
DEPTH
0.032
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models