??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UARH - Aluminum Arch Pull
Bill of material
UARH-26-450-BK
Catalog Number
Width A
26 mm
Length L1
mm
Length L
mm
Length L2
mm
Thread
M8
Length Of Thread
mm
Width b
14 mm
Height H
69 mm
Height h
52 mm
Load
1000 N
Mass
g
Anteprime
3D
Dimensione
2D
Download modelli CAD