??
Catalog navigation
Селекция на CAD модел
Налични продукти: 29
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type MT4-DV - Double rod intermediate fixed trunnion
Bill of material
MDT063MM0020SMT4-DV/P11K00+XV=123
Info
Info
Series
To ISO 6020/2 standards
Type
MT4-DV
Bore Ø
mm
Front rod Ø
mm
Rear rod Ø
mm
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
Technical information
-
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
Cushioning
Special machining
Rear rod end type
Air bleeds
Seals
Spacers
Spacers info
-
Position of front connection
Position of rear connection
Position of front cushioning
Position of rear cushioning
Position of front air bleed
Position of rear air bleed
Front inductive sensor
Rear inductive sensor
Front connector type
Rear connector type
Front rod accessory
Intermediate accessory
Rear rod accessory
XV
mm
A
mm
A1
- mm
A2
mm
A12
- mm
f8 Ø
mm
f8 Ø
mm
CH
mm
CH2
mm
XX
mm
F
mm
G
mm
(BSP)
INCH
(Metric)
(Metric)
-
(Metric)
-
(Metric)
-
(Metric)
(Metric)
-
(Metric)
-
(Metric)
-
SP
mm
f8 Ø
mm
TL
mm
TM
mm
UM
mm
UW
mm
VD
mm
minimum
mm
maximum
mm
WH
mm
Y
mm
ZB3
mm
ZJ3
mm
minimum
mm
Cylinder weight
kg
Previews
3D
Размер
2D
Сваляне на CAD модели