??
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type ME6 - Cap flange
Bill of material
MDT0630450001CME6/P11K00
Info
Info
Series
To ISO 6020/2 standards
Type
ME6
Bore Ø
mm
Rod Ø
mm
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
Technical information
-
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
Cushioning
Special machining
Dimension of rod extension
mm
Enter value for WH
Dimension of rod extension
mm
cm
inch
ft
Air bleeds
Seals
Spacers
Spacers info
-
Position of front connection
Position of rear connection
Position of front cushioning
Position of rear cushioning
Position of front air bleed
Position of rear air bleed
Front inductive sensor
Rear inductive sensor
Front connector type
Rear connector type
Rod accessory
A
mm
A1
- mm
f8 Ø
mm
CH
mm
XX
mm
E
mm
(BSP)
Inch
F
mm
Ø
mm
G
mm
J
mm
(Metric)
(Metric)
-
(Metric)
-
(Metric)
-
FJ
mm
KJ
mm
PJ
mm
f8 Ø
mm
R
mm
TO
mm
max.
mm
VD
mm
Y
mm
ZJ
mm
Cylinder weight
kg
Previews
3D
Dimension
2D
Download CAD models