??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12/13 Pushbutton Enclosures, Type 12 Hinge Cover 30.5 mm Pushbutton Enclosures With Panel
Bill of material
PBP16
Part No.
Holes
A - Height
Inch
A - Height
mm
B - Width
Inch
B - Width
mm
C - Depth
6.00 Inch
C - Depth
152 mm
Enclosure Size - Height x Width x Depth - A x B x C
Inch
Enclosure Size - Height x Width x Depth - A x B x C
mm
Panel Size - Height x Width
Inch
Panel Size - Height x Width
mm
Level of Detail
Previews
3D
Dimension
2D
Download CAD models