??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 24
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 07 - Rear clevis
Bill of material
09140U0001C07/P11
Info
Info
Series
To ISO 6022 standards
Type
07
Bore Ø
mm
Rod Ø
mm
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
Technical information
-
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
Cushioning
Special machining
Dimension of rod extension
mm
Enter value for WF
Dimension of rod extension
mm
cm
inch
ft
Air bleeds
Seals
Spacers
Oil port threading
Thread
Position of front connection
Position of rear connection
Position of front cushioning
Position of rear cushioning
Position of front air bleed
Position of rear air bleed
Front inductive sensor
Rear inductive sensor
Front connector type
Rear connector type
Front cartridge
Rear cartridge
Drainage
Rod accessory
A
mm
f8 Ø
mm
CH
mm
max Ø
mm
(Metric)
(Metric)
-
Ø
mm
K
mm
VE
mm
BX
mm
H9 Ø
mm
h12
mm
L
mm
max
mm
XC
mm
Y
mm
PJ
mm
Cylinder weight
kg
Previews
3D
Boyut
2D
CAD modeli indir