??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKXT165H105
Bill of material
TKXT165H105MD200R250+7L-FOA-MOA
Order number
TKXT165H105
Inner Link width
mm
Enter value for W
Inner Link width
mm
cm
inch
ft
HI
105 mm
HG
140 mm
BK
268 mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
640 mm
Infotext
Explanation of Mounting height (HM)
Stay Type
RMD
Number of Link
7 mm
L
1155.000 mm
Type of Connecting parts (Fixing side)
Connecting parts (Fixing side)
Type of Connecting type (Traveling side)
Connecting parts (Traveling type)
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models