??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKXC165H108
Bill of material
TKXC165H108M200R250+7L-FOA-MOA
Order number
TKXC165H108
Inner Link width
mm
Enter value for W
Inner Link width
mm
cm
inch
ft
HG
140 mm
HI
108 mm
BK
268 mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
640 mm
Infotext
Explanation of Mounting height (HM)
Stay Type
RMI
Number of Link
7
Total Length
1155.000 mm
Type of Connecting parts (Fixing side)
Connecting parts (Fixing side)
Type of Connecting type (Traveling side)
Connecting parts (Traveling type)
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Previews
3D
Dimenze
2D
Stáhnout CAD model