??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKUA66H44
Bill of material
TKUA66H44-30W50R75+6L-FO-MO
Order number
TKUA66H44
Inner Link width
mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Arm Type
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
6 mm
Total lenght
399.00 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Type of Connecting parts (Fixing side)
Type of Connecting parts (Traveling side)
Previews
3D
Boyut
2D
CAD modeli indir