??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
TKR0370
Bill of material
TKR0370-W40R55+9L-MU-FU
Order number
TKR0370-W40R55+9L-MU-FU
Installation variants
Inner link width
mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height
180 mm
Number of links
9 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Total lenght
333.0 mm
Type of Connecting parts (Fixing side)
Type of Connecting parts (Traveling side)
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models