??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
TKR0200
Bill of material
TKR0200-W40R55+13L- FU- MU
Order number
TKR0200-W40R55+13L- FU- MU
Installation variants
Inner link width
mm
Winding radius
mm
Stroke
mm
Inserisci valore per S
Stroke
mm
cm
inch
ft
Mounting height
182 mm
Number of links
13 mm
Position of traveling
mm
Inserisci valore per POS
Position of traveling
mm
cm
inch
ft
Total length
260.0 mm
Type of Connecting parts (Fixing side)
FU
Type of Connecting parts (Traveling side)
MU
Info PDF
PDF Catalog
Anteprime
3D
Dimensione
2D
Download modelli CAD