??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKP91H56
Bill of material
TKP91H56W150R150+8L-FU-MU
Size
TKP91H56
Height in cable
56 mm
Inner Link width
mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
8
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Total lenght
728.00 mm
Type of Connection (Travelling side)
MU
Type of Connection (Fixing side)
FU
Previews
3D
Boyut
2D
CAD modeli indir