??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKP35H22
Bill of material
TKP35H22-30W13R37+6L-FO-MI
Size
TKP35H22
Inner Link width
mm
Winding radius
mm
Direction of arm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
6
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Total lenght
210.0 mm
Type of Connecting parts (Fixing side)
FO
Connecting parts (Fixing side)
Type of Connecting type (Traveling side)
MI
Connecting parts (Traveling type)
Previews
3D
Boyut
2D
CAD modeli indir