??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKP125H74
Bill of material
TKP125H74W150R185+7L-FOA-MOA
Size
TKP125H74
Inner Link width
mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
7 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Total lenght
875.00 mm
Type of Connecting parts (Fixing side)
Type of Connecting parts (Traveling side)
Previews
3D
Размер
2D
Сваляне на CAD модели