??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
TKK39 - TKK39 Serie
Bill of material
TKK39.020.039.046-273 FA/MA
Article number
TKK39.020.039.046-273 FA/MA
Series
TKK39
Model
Installation variants
Inner height
39 mm
Outer link height
50 mm
Inner link width
mm
Outer link width
60 mm
Chain length
273 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Connection height
142 mm
Pitch
39 mm
Number of RKR members to be used
0
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Размер
2D
Сваляне на CAD модели