??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
TKHD85 - TKHD-Series
Bill of material
TKHD85.100.240-1020 FAI/MAI
Order number
TKHD85.100.240-1020 FAI/MAI
Series
TKHD85
Installation variants
Inner height
58 mm
Outer link height
84 mm
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
154 mm
Chain length
1020.0 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Feed point
mm
Enter value for ESP
Feed point
mm
cm
inch
ft
Fixed point connector
Driver connector
Connection height
606.0 mm
Pitch
85 mm
Module designation
-
Standard
Chain height with glide shoes
0.0 mm
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Dimension
2D
Download CAD models