??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schiedel
Description
Tee plug with drain - PMS 50
Bill of material
Tee_plug_w.Drain 150/95/0,6/-/BL/PMS50
Material
113479
EAN/UPC-Code
4051921054760
System
PMS50
Shorttext
Basesup wd 150/94/0,6/BL/PMS50
LOD Destination
LOD Level
int Ø
150 mm
ext Ø
250 mm
A
97 mm
Nominal length
97 mm
Material/Liner
444
Surface liner
BL
Weight
1.94 kg
Previews
3D
Dimension
2D
Download CAD models