??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Schiedel
Description
Tee 85° blind - ICS 25
Bill of material
Tee_blind_br. 80/85/0,5/316/BA/ICS25
Material
EAN/UPC-Code
System
ICS25
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
340 mm
B
164 mm
C
207 mm
X
mm
Y
mm
Z
160 mm
Nominal length
340 mm
Material/Liner
316
Surface liner
BA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models