??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
TDL04 - Geometry
Bill of material
TDL04
Model Number
TDL04
Mounting Positions
Conduit Hole Position
A
220 mm
AA
27 mm
AB
190.6879 mm
AC
155 mm
AE
144.3 mm
AF
62 mm
B
168 mm
C
396.55 mm
D
114.122 mm
G
14.3 mm
H
11.2 mm
E
95.25 mm
ES
45.5 mm
2F
139.7 mm
O
235.75 mm
P
242.9 mm
R
25 mm
S
6.33 mm
T
41.5 mm
U
28.5 mm
XL
132.6214 mm
XN
114 mm
Previews
3D
尺寸
2D
下載CAD模型