??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Toshiba
Description
TDL03 - Geometry
Bill of material
TDL03
Model Number
TDL03
Mounting Positions
Conduit Hole Position
A
174 mm
AA
27 mm
AB
186.9274 mm
AC
136 mm
AE
118.9 mm
AF
42 mm
B
149 mm
C
337.3 mm
D
88.9 mm
G
10 mm
H
9 mm
E
69.85 mm
ES
36 mm
2F
127 mm
O
188.9 mm
P
201.6 mm
R
19.5 mm
S
4.775 mm
T
41.5 mm
U
22.225 mm
XL
106.976 mm
XN
96 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model