??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
TDL02 - Geometry
Bill of material
TDL02
Model Number
TDL02
Mounting Positions
Conduit Hole Position
AA
27 mm
AB
190.6879 mm
AC
155 mm
AF
62 mm
C
396.55 mm
ES
45.5 mm
P
242.9 mm
R
25 mm
S
6.35 mm
T
41.5 mm
U
28.5 mm
XL
132.6214 mm
XN
114 mm
Previews
3D
Dimension
2D
Download CAD models