??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PlaSteel
Description
TC6DL15I - Thermocuples and Thermoresistances
Bill of material
TC6DL15IG3_8
Code
TC6DL15I
Thread
Ø
6 mm
LT
15 mm
Tube material
AISI 304
Max temperature
400 °C
Previews
3D
Dimension
2D
Download CAD models