??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PlaSteel
Description
TC5DL15 - Thermocuples and Thermoresistances
Bill of material
TC5DL15G3_8
Code
TC5DL15
Thread
Ø
5 mm
LT
15 mm
Tube material
AISI 304
Max temperature
400 °C
Previews
3D
Dimension
2D
Download CAD models