??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
Styled Knob M6 - Flare-in style
Bill of material
47-80-682-10
Catalog number
Dimension D
14.7 mm
Dimension D1
8.1 mm
Thread
M6 mm
Thread pitch
1
Dimension H1
19.3 mm
Dimension H2
12.7 mm
A min.
mm
A max.
mm
Dimension B
mm
Play of screw
0.9 mm
Dimension L
mm
Dimension P1
mm
Dimension P2
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD