??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Steinel Normalien
Description
ST8845-80-01 - Control panel
Bill of material
ST8845-80-01
Order No.
ST8845-80-01
Burst protection
integriert
Burst pressure
180 bar
Installation note
for mounting on tank plates = 80 mm
Fastening screw
2 x M10 x 30
Weight
1.000 kg
Connections
3x G1/ 8 "; 2x G1/ 4"; 2x prepared connection for tank plates (1x open at the top); Connection for pressure switch ST8845-DW250W2
Previews
3D
Dimension
2D
Download CAD models