??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
ST40-F - Striated fiRe
Bill of material
ST40-F-96in.(24AW1000RW26AW1000IW)
Profile
Striated fiRe
Product Range
ST40-F
Panel Width
40 Inch
LOD Level
Panel Length
Inch
Overall Length
8' ft.
Orientation
Vertical
Panel Thickness
4.5 Inch
Core Type
PIR
R value (75 degF mean)
31.44 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.032 BTU / (F*ft2*h)
Panel Application
Commercial and Industrial
Thickness ALG
4.5 Inch
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
Exterior Profile
Mesa
Exterior Gauge
Exterior Texture
Standard Embossed
Exterior Finish
Exterior Color
Interior Profile
Mesa
Interior Gauge
Interior Texture
Standard Embossed
Interior Finish
Interior Color
Previews
3D
Dimension
2D
Download CAD models