您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 2006. 125
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_2006_7_asmtab.prj},{NB=ST 2006. 125},{BESTNR=ST 2006. 125},{FORM=D:ohne Fuehrungsplatte},{FORM2=Oberteil ohne Gewinde},{D=125},{A=283},{B=169},{C1=56},{C2=80},{D3=-},{DN=84.000},{P=4.000},{E1=179},{E3=135},{E4=80},{F4=18},{F5=5},{F6=38},{T1=0},{D1=24},{D2=25},{L=224},{VER1=1.000},{D4=40.000},{L1=77.000},{PPATH=parts/st_2006_7/st_2006_7_asmtpl.prj},{WG=27.800},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Steinel Normalien
Description
ST2006,2007 - Die sets with with sliding guide with solid lubricant
Bill of material
ST 2006. 125
Order No.
ST 2006. 125
ST 2006. 125
FORM
D:without guide plate
FORM2
Upper part without thread
Upper part without thread
Diameter
125
125
mm
Length
283
283
mm
Width
169
169
mm
Height
56
56
mm
Height
80
80
mm
Thread
-
-
mm
Length
179
179
mm
Length
135
135
mm
Width
80
80
mm
Height
18
18
mm
Height
5
5
mm
Height
38
38
mm
Height
0
0
mm
Diameter
24
24
mm
Diameter
25
25
mm
Height
224
224
mm
Weight
27.800
27.800
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型