??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Misumi
Description
SROMST, SROZST - Linear Rails Oil Free Type with Stopper
Bill of material
SROMST15-90
Part No.
Type Selection
Material of Rail
Aluminum Alloy
Surface Treatment of Rail
Clear Anodizing
Material of Slider
Polyacetal Resin, Brass, Steel
Material of Stopper
Aluminum Alloy
Surface Treatment of Stopper
Clear Anodizing
No.
L Selection
mm
Load Rating
N
Maximum Allowable Speed
0.85 m/sec
Additional Sliders
Number of Additional Tapped Hole
Number of Additional Counterbored Hole
No. of Holes
Previews
3D
Dimensão
2D
Baixar modelos em CAD