??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kyoei Electric
Description
SRC110
Bill of material
SRC110-02P
Order number
SRC110-02P
Number of Lead
Voltage
200V or less V
Electric current
10A or less signal A
Insulation resistance
50M ohm(500V) or above R
Dielectric strength
1500V/min V
RPM
800 rpm
Life
3000mio rotation
Contact resistance
50m ohm or less R
Direction of rotation
CW-CCW
Previews
3D
Dimension
2D
Download CAD models