??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
Sprocket
Bill of material
1700C10
Type
1700C 10
Number of teeth
10.000
Bore
mm
Wert eingeben für SD
Bore
mm
cm
inch
ft
Boss diameter
mm
Length of boss
mm
Wert eingeben für BL
Length of boss
mm
cm
inch
ft
Key
Tapped hole processing
Tapped hole diameter
Position of Tapped hole (form the boss end face side)
Angle of tapped hole
Position of Tapped hole
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen