??
Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Misumi
Description
SPJA, RSPJA, PSPJA - Precision Linear Shafts - One End Stepped, One End Female Thread Pipe Type
Bill of material
SPJA16-36-F2-P13-M12
Part No.
Material
52100 Bearing Steel
Heat Treatment
Induction Hardening 58 HRC~
Surface Treatment
D
mm
Outer Dia. Tolerance (High Precision Class)
D Tolerance
mm
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M (Coarse Thread) Selection
L Dimension Tolerance
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
L Tolerance
0 mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Y Max.
mm
d
mm
R
mm
C
mm
Wrench Flats
SC 1mm Increment
mm
Previews
3D
Размер
2D
Сваляне на CAD модели