??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO BV 38A00 - Stopcock with female thread
Bill of material
SO BV 38A00-3/8 138.8105.060
Type
SO BV 38A00-3/8
Mat.-Nr.
138.8105.060
Thread G
G3/8
Working pressure (PN)
10 bar
L
56.5 mm
D
24.0 mm
H
42.0 mm
A
30.0 mm
AK
15.8 mm
CK
22.3 mm
IK
12.0 mm
KKVK
22.0 l/min
EK
6.6 mm
Weight kg/100
3.070 kg/100
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Download CAD models