??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO 10511 OR - Male adaptor hose nozzle G with Conovor O‑ring seal (FKM)
Bill of material
SO 10511-19-1/2 OR 118.0511.676
Type
SO 10511-19-1/2 OR
Mat.-Nr.
118.0511.676
DK1
19.00 mm
G
G1/2
SW
27 mm
L
49.0 mm
D1
21.5 mm
D2
27.0 mm
i
12.0 mm
B
26.0 mm
t
2.5 mm
O-Ring
18.72x2.62
e1
13.0 mm
e2
16.0 mm
Weight kg/100
2.600 kg
Material
AW 6082 (Aluminium)
Download
PICT
Previews
3D
Dimension
2D
Download CAD models