??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Schiedel
Description
Sleeved Adapter SW to ICS - ICS 25
Bill of material
Sleev.ad.SW-ICS 130/150/0,6/316/BA/ICS25
Material
EAN/UPC-Code
System
ICS25
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
325 mm
B
92 mm
C
55 mm
D1
mm
Nominal length
325 mm
Material/Liner
316
Surface liner
BA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models