??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-ROBAWC, SH-ROBAWC - (Precision Cleaning) Pulleys for Flat Belts - 110 to 510 mm Width - Crowned Type
Bill of material
SL-ROBAWC40-12-L110-H0.3
Part No.
Type
SL-ROBAWC
Cleaning Method
D
mm
Shaft Hole Selection
dH9
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H Selection
mm
K Key Length
0 mm
d1
mm
D1
mm
M
bJS9
0 mm
t
0.0 mm
Previews
3D
2D
Download CAD models