??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 9
HELP_VARIABLE
Company
Misumi
Description
SL-PSSGDT, SH-PSSGDT, SL-PSSGDG, SH-PSSGDG - (Precision Cleaning) Linear Shaft - Double Tapped End - Female Thread / Stepped Female Thread, Precision
Bill of material
SL-PSSGDT20-30-M4-W7-N4
Part No.
Type
SL-PSSGDT
Type Selection
Cleaning Method
D
mm
M (Coarse Thread) Selection
MSC Fine Thread Female Thread
MSC (Fine Thread) Selection
P 1mm Increment
mm
F 1mm Increment
mm
N Selection
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
(Y) Max.
800 mm
R
mm
C
mm
Previews
3D
2D
Descarga de modelos CAD