??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 13
HELP_VARIABLE
Company
Misumi
Description
SL-PSSFGH, SH-PSSFGH, SL-PSSFGJ, SH-PSSFGJ - (Precision Cleaning) Shafts -Both Sides Stepped Female Screw Type
Bill of material
SL-PSSFGH16-25-F2-P6-M3-T2
Part Number
Type
SL-PSSFGH
Type Selection
Cleaning Method
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M(Coarse) Selection
(Y) Max.
800 mm
Left Side R
mm
Right Side R
mm
C
mm
Wrench Flats
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
Add Keyway
WKC 1mm Increment
mm
C 1mm Increment
mm
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
Change The Effective Tap Depth to x3
Left Side Set Screw Flat at Step
LFC 1mm Increment
mm
A 1mm Increment
mm
H
0 mm
Right Side Set Screw Flat at Step
RFC 1mm Increment
mm
E 1mm Increment
mm
H
0 mm
Previews
3D
2D
CAD modeli indir