??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 14
HELP_VARIABLE
Company
Misumi
Description
SL-PSSFGC,SH-PSSFGC,SHD-PSSFGC - (Precision Cleaning)Shaftsone Side Female Screw With Wrench Flats Type
Bill of material
SL-PSSFGC16-15-M4-SC0
Part Number
Material
304 Stainless Steel
Surface Treatment
Hard Chrome Plating - Plating Hardness: HV750~ Plating Thickness: 10 micron or More
Cleaning Method
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
Left End Change to Fine Tapped Thread
MSC(Fine) Selection
M(Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l1
mm
C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Second Set of Wrench Flats
SX 1mm Increment
mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Add Keyway
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
Left End Change The Effective Tap Depth to x3
Previews
3D
2D
CAD modeli indir