??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTLAS, SH-BTLAS, SHD-BTLAS - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Standard BTLA_Series - 15 Square
Bill of material
SL-BTLAS4-QM3-RM3
Part No.
Cleaning Method
Mounting Hole Selection
No.
Q (M (Coarse)) Selection
R (M (Coarse)) Selection
P Pitch
15 mm
N No. of Pitches
Port Threads
A
15 mm
B
15 mm
E
15 mm
F
7.5 mm
X
5 mm
Y
3.5 mm
d (Mounting Hole)
4.3 mm
M (Mounting Hole)
M4
Previews
3D
2D
Download CAD models