??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BTLAP, SH-BTLAP, SHD-BTLAP, SL-BTLAAP, SH-BTLAAP, SL-G-BTLAP, SH-G-BTLAP, SHD-G-BTLAP, SL-G-BTLAAP, SH-G-BTLAAP - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Configurable BTLA_Series - 25 Square
Bill of material
SL-BTLAP4-Q1-R1-P20
Part Number
Surface Treatment
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT/ M (Coarse)) Selection
R (Rc (PT)/ NPT/ M (Coarse)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
2D
Download CAD models