??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BTLAN, SH-BTLAN, SHD-BTLAN, SL-BTLANA, SH-BTLANA - Precision Cleaning Terminal Blocks - Pneumatic - BTLAN series
Bill of material
SL-BTLAN3-11
Part Number
Surface Treatment
Cleaning Method
No.
d (Rc (PT)/ M (Coarse)) Selection
A
mm
B
25 mm
L
mm
P
mm
P1
mm
P2
mm
E
20 mm
F
12.5 mm
Y
7.0 mm
d1
9.5 mm
d2
5.5 mm
l
5.5 mm
Previews
3D
2D
Download CAD models