??
Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BTLAL, SH-BTLAL, SHD-BTLAL, SL-G-BTLAL, SH-G-BTLAL, SHD-G-BTLAL - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Standard BTLA_Series - 50 Square
Bill of material
SL-BTLAL3-Q2-R2
Part No.
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No. of Circuits
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
P Pitch
40 mm
N No. of Pitches
Total No. of Threads
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
2D
Baixar modelos em CAD