??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTANL, SH-BTANL, SHD-BTANL, SL-BTANLA, SH-BTANLA, SL-G-BTANL, SH-G-BTANL, SHD-G-BTANL, SL-G-BTANLA, SH-G-BTANLA - Precision Cleaning Terminal Blocks - Pneumatic - Selectable Thread Size / Outlets on 2 Sides, Horizontal / No Inlets - 35 SQ.- Pitch Standard
Bill of material
SL-BTANL4-R2-S2
Part Number
Surface Treatment
Screw Type Selection
Cleaning Method
Mounting Hole Selection
Circuits
R Rc (PT) Selection (G (PF) Selection for G-)
S Rc (PT) Selection (G (PF) Selection for G-)
Pitch P Standard
mm
Number of Pitches N
A
35 mm
B
35 mm
E
25 mm
X
7.5 mm
Y
17.5 mm
M (Mounting Hole)
N/A
d (Mounting Hole Dimension)
6.6
D (Mounting Hole Dimension)
11.0
h (Mounting Hole Dimension)
6.5
D1 (Mounting Hole Dimension)
0.0
d1 (Mounting Hole Dimension)
0.0
h1 (Mounting Hole Dimension)
0.0
Previews
3D
2D
Download CAD models