??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BTAN, SH-BTAN, SHD-BTAN, SL-BTANA, SH-BTANA - Precision Cleaning Terminal Blocks - Pneumatic - BTAN series
Bill of material
SL-BTAN3-11
Part Number
Surface Treatment
Cleaning Method
No.
d (Rc (PT)/ M (Coarse)) Selection
A
mm
B
25 mm
L
mm
P
mm
P1
mm
P2
mm
E
20 mm
Y
12.5 mm
d1
9.5 mm
d2
5.5 mm
l
5.5 mm
Previews
3D
2D
Download CAD models