??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMZAS, SH-BMZAS, SHD-BMZAS, SL-BMZASA, SH-BMZASA - Precision Cleaning Manifold Blocks - Pneumatic (15 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
SL-BMZAS2-QM3-G5
Part No.
Surface Treatment
Cleaning Method
Number of Circuits
Q (M (Coarse)) Selection
G (M (Coarse)) Selection
P Pitch
15 mm
N No. of Pitches
Total No. of Threads
L
mm
A
15 mm
B
15 mm
E
15 mm
F
10 mm
X
5.0 mm
Y
3.5 mm
d (Mounting Hole)
4.3 mm
Reversed G Hole
Previews
3D
2D
Pobierz modele CAD