??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-BMZAFLP, SH-BMZAFLP, SHD-BMZAFLP, SL-BMZAFLAP, SH-BMZAFLAP, SL-G-BMZAFLP, SH-G-BMZAFLP, SHD-G-BMZAFLP, SL-G-BMZAFLAP, SH-G-BMZAFLAP - Precision Cleaning Manifold Blocks - Pneumatic (40 Square) -Horizontal Non-Through Hole- Pitch Configurable
Bill of material
SL-BMZAFLP3-Q1-G2-P25
Part No.
Surface Treatment
Cleaning Method
Screw Type Selection
Number of Circuits
Q (Rc (PT)/ M (Coarse)) Selection
G (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
L
mm
A
40 mm
B
40 mm
E
25 mm
F
25 mm
X
7.0 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11.0 mm
h (Mounting Hole)
6.5 mm
Reversed G Hole
Previews
3D
2D
Download CAD models