??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-BMZAFL, SH-BMZAFL, SHD-BMZAFL, SL-BMZAFLA, SH-BMZAFLA, SL-G-BMZAFL, SH-G-BMZAFL, SHD-G-BMZAFL, SL-G-BMZAFLA, SH-G-BMZAFLA - Precision Cleaning Manifold Blocks - Pneumatic (40 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
SL-BMZAFL1-Q1-G2
Part No.
Surface Treatment
Cleaning Method
Screw Type Selection
Number of Circuits
Q(Rc(PT)/M(Coarse)) Selection
G(Rc(PT)) Selection
P Pitch
0 mm
N No. of Pitches
0
Port Threads
2
L
50 mm
A
40 mm
B
40 mm
E
25 mm
F
25 mm
X
7 mm
Y
7 mm
d(Mounting Hole)
6.6 mm
D(Mounting Hole)
11 mm
h(Mounting Hole)
6.5 mm
Through hole orientation Symmetrically opposite
Previews
3D
2D
Download CAD models